Altis enclo plate Lina 12.5 1800 x 1000 mm
Altis
Legrand
Altis enclo plate Lina 12.5 1800 x 1000 mm
REF. 047530
EAN.
3245060475307
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 1800 mm |
---|---|
Largeur | 1000 mm |
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
---|---|
Perforé | Oui |
Sans halogène | Oui |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION