Altis Cable entry plate - for Atlantic cabinets width 400 mm - IP 43 with brush
Altis
Legrand
Altis Cable entry plate - for Atlantic cabinets width 400 mm - IP 43 with brush
REF. 048150
EAN.
3245060481506
Altis, equipment for cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Tablette d'étagère |
---|---|
Largeur | 224 mm |
Hauteur | 10 mm |
Profondeur | 270 mm |
---|---|
Matériau | Métal |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
PEP
SELECT AN ACTION