Altis 19" 18 U Altis cabinet - set of uprights (x2)
Altis
Legrand
Altis 19" 18 U Altis cabinet - set of uprights (x2)
REF. 048208
EAN.
3245060482084
Altis, equipment for PC cabinets
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Ensemble de profil 482,6 mm (19 pouces) |
---|---|
Largeur | 510 mm |
Hauteur | 800 mm |
Profondeur | 50 mm |
---|---|
Matériau | Métal |
Documentation
1 document
PEP
SELECT AN ACTION