Alarm remote panel IMD hospital wall flush mounting 230V
Legrand
Alarm remote panel IMD hospital wall flush mounting 230V
REF. 043511
EAN.
3414970972118
Continuous insulation monitor, for single-phase circuit, IT medical specific
No price to display
Share
You can compare up to 4 products
Technical characteristics
Finition du raccordement électrique | Raccordement à vis |
---|---|
Avec pinces amovibles | Non |
Largeur | 120 mm |
Hauteur | 81 mm |
---|---|
Profondeur | 59 mm |
Documentation
5 documents
Technical Guide
Instruction Use
Technical Sheet
Technical Sheet
Technical Guide
SELECT AN ACTION