-
Matériau
-
Matériau
-
Adapté à la largeur de boîtier
-
Perforé
-
Perforé
-
Type de traitement de la surface
-
Type de traitement de la surface
-
Type de traitement de la surface
-
Modèle
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
Temperature d'utilisation /d'installation
-
Couleur
-
Sans halogène
XL³ Plate DPX³ 125HP vertical fix -24 modules
XL³ plate DPX³ 125HP horizontal fix -24 modules
XL³ Plate DPX³ 250HP vertical fix -24 modules
XL³ Plate DPX³ 250HP vertical rotary handle or motor handle -24 modules
XL³ Plate DPX³ 250HP vertical plug-in or draw-out -24 modules
XL³ Plate DPX³ 250HP vertical fix supply invertor -24 modules
XL³ Plate DPX³ 250HP horizontal fix -24 modules
XL³ Plate DPX³ 250HP horizontal plug-in or draw-out -24 modules
XL³ Adjustable plates XL³ 4000 for 1 DPX³ 160 - horizontal - 24 modules
XL³ Adjustable plates XL³ 4000 for 1 plug-in DPX³ 250 - horizontal
XL³ Adjustable plates XL³ 4000 for 1 plug-in DPX³ 160 - horizontal
XL³ Adjustable plates XL³ 4000 for 1 DPX³ 250 - horizontal - 24 modules
XL³ Adjust fixing device XL³ 4000 extract - horizontal
XL³ Adjustable plate XL³ 4000 - for 1 DPX 250 extract - horizontal
XL³ Adjustable plate XL³ 4000 - for 1 DPX 1600 draw-out - horizontal
XL³ Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 in supply invertor - vertical
XL³ Mounting plates XL³ 4000 for 1 plug-in DPX³ 250 in supply invertor - vertical
XL³ Adjustable solid plate XL³ 4000 - height 100 mm - width 850 mm
XL³ Plate for NH 00/1/2/3 - Vertical
XL³ Adjustable plate XL³ 4000 - for 1 DPX 1600 fixed rear terminals - horizontal - 24 modules
XL³ Mounting plates XL³ 4000 for 1 DPX³ 250 - vertical
XL³ Fixing device XL³ 4000 - 1 DMX³ 2500/4000 3P/4P / DMX³-I fixed version - 24 modules
XL³ Fixing device XL³ 4000 - 1 DMX³ 2500/4000 3P/4P / DMX³-I fixed version - 36 modules
XL³ Fixing device XL³ 4000 - 1 DMX³ 2500/4000 / DMX³-I draw-out version - 24 modules