Keor HP spare part output Battery RFI filter DER
Keor HP spare part RFI output filter for three-phase bypass DER
Keor HP spare part 300A Hall-effect current transformer
Keor HP spare part 500A Hall-effect current transformer
Keor HP spare part 1000A Hall-effect current transformer
Modular switch 1 pole 10 KA
Fuse holder 3-pole 10x38 mm
UPS Choke step-up L1 15-20KVA 800UH
UPS Choke step-up L2 15-20KVA 800UH
UPS Choke step-up L1 30KVA 980UH
UPS Choke step-up L2 30KVA 980UH
UPS Choke step-up L3 30KVA 980UH
UPS Choke inverter 40KVA 450UH 60A
UPS Choke step-up 40KVA 950-1100UH
UPS Choke step-up 60KVA 1200-1300UH L3
Side cover 1650 x 800 mm
Front door 1650 x 400 mm
Rear panel 1650 x 400 mm
Upper cover for 10 - 30 KVA height 1650 mm
Front door 1345 x 400 mm
Rear panel 1345 x 400 mm
Side cover 1345 x 800 mm
Upper cover for 10 - 30 KVA height 1345 mm
Front door 1650 x 600 mm