XL³ Plate for DPX³ 160 3 Poles horizontal mounting on central upright in XL³ S 4000
XL³
Legrand
XL³ Plate for DPX³ 160 3 Poles horizontal mounting on central upright in XL³ S 4000
REF. 339622
EAN.
3414970972170
Plate for installation of DPX3 160 3 Poles device in horizontal position in XL³ S 4000, mounting on central upright, supplied with fixing screws.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 250 mm |
---|---|
Largeur | 300 mm |
Matériau | Acier |
Type de traitement de la surface | Non traité |
---|---|
Perforé | Oui |
Sans halogène | Oui |
Documentation
4 documents
Workshop Book
Instruction Use
Workshop Book
Technical Sheet
6 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION