XL³ Fully modular metal cabinet XL³ 160 - ready to use - composed of 3 rows - 600x575x147 mm
XL³ Fully modular metal cabinet XL³ 160 - ready to use - composed of 4 rows - 750x575x147 mm
XL³ Fully modular metal cabinet XL³ 160 - ready to use - composed of 5 rows - 900x575x147 mm
XL³ Fully modular metal cabinet XL³ 160 - ready to use -composed of 6 rows - 1050x575x147 mm
XL³ Fully modular flush mounting cabinet XL³ 160 - ready to use - 3 rows - 72 modules
XL³ Fully modular flush mounting cabinet XL³ 160 - ready to use - 4 rows - 96 modules
XL³ Fully modular flush mounting cabinet XL³ 160 - ready to use - 5 rows - 120 modules
XL³ Fully modular flush mounting cabinet XL³ 160 - ready to use - 6 rows - 144 modules
XL³ Fully modular insulated cabinet XL³ 160 - ready to use - 2 rows - 450x575x147 mm
XL³ Fully modular insulated cabinet XL³ 160 - ready to use - 3 rows - 600x575x147 mm
XL³ Fully modular insulated cabinet XL³ 160 - ready to use - 4 rows - 750x575x147 mm
XL³ Fully modular insulated cabinet XL³ 160 - ready to use - 5 rows - 900x575x147 mm
XL³ Fully modular insulated cabinet XL³ 160 - ready to use - 6 rows -1050x575x147 mm
Consumer unit 125x150x35 mm IP20 IK08 - White
Consumer unit 150x250x35 mm IP20 IK08 - White
Consumer unit 250x300x35 mm IP20 IK08 - White
Consumer unit 150x250x70 mm IP20 IK08 - White
Consumer unit 300x250x70 mm IP20 IK08 - White
Consumer unit 300x500x70 mm IP20 IK08 - White
Time-lag switch 30S5M16A
Time-lag switch - multifunction - 16 A - 230 V~ - 50/60 Hz - Lexic
Time-lag switch - 16 A - 230 V~ - 50/60 Hz - 1 module
Practibox S screw fixing bare terminal blocks for Earth - 40 holes
Practibox S screw fixing bare terminal blocks for Neutral - 5 holes