XL³ Universal rail XL³ 400 - width 515 mm
XL³
Legrand
XL³ Universal rail XL³ 400 - width 515 mm
REF. 020204
EAN.
3245060202040
XL³, rail for mounting switching devices and protection in cabinets and enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Rail DIN 15 mm |
---|---|
Matériau | Acier |
Forme de trou | Trou oblong |
Epaisseur de matériau | 15 mm |
---|---|
Longueur | 600 mm |
Hauteur | 35 mm |
Documentation
1 document
Workshop Book
7 documents
Agreement
LOVAG-IT 12.068
(0.57 Mo)
Agreement
LOVAG-IT 12.069
(0.59 Mo)
Agreement
LOVAG-IT 12.072
(0.57 Mo)
Agreement
LOVAG-IT 12.070
(0.56 Mo)
Agreement
LOVAG-IT 12.066
(0.59 Mo)
PEP
Agreement
LOVAG-IT 12.071
(0.55 Mo)
SELECT AN ACTION