XL³ Set of 3 fixing supports for terminal block for XL³ 125
XL³
Legrand
XL³ Set of 3 fixing supports for terminal block for XL³ 125
REF. 401857
EAN.
3245064018579
XL³125, mounting accessory
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Ensemble/pièces de fixation |
---|---|
Accessoire | Oui |
Pièce détachée | Non |
Matériau | Plastique |
Largeur | 61.5 mm |
Hauteur | 92.3 mm |
---|---|
Profondeur | 36.6 mm |
Temperature d'utilisation /d'installation | -5-40 °C |
Temperature de stockage | -15-40 °C |
Documentation
1 document
Workshop Book
1 document
Agreement
OC / CB-675993
(2.25 Mo)
SELECT AN ACTION