XL³ S 4000 Kit for internal cable sleeve for XL³ S 4000 height 2200 mm
XL³
Legrand
XL³ S 4000 Kit for internal cable sleeve for XL³ S 4000 height 2200 mm
REF. 338153
EAN.
3414970900555
Kit for internal cable sleeve for XL³ S 4000 height 2200 mm for mounting on either the right or left inside the enclosure
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Set de fixation |
---|---|
Adapté à la largeur de boîtier | 800 mm |
Adapté à la hauteur de construction du boîtier | 2200 mm |
Largeur | 800 mm |
---|---|
Hauteur | 2200 mm |
Matériau | Métal |
Documentation
4 documents
Workshop Book
Instruction Use
Workshop Book
Technical Sheet
7 documents
Agreement
LOVAG-IT 18.128
(0.55 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
PEP
SELECT AN ACTION