XL³ S 4000 Faceplate supports for XL³ S 4000 enclosures height 2000 mm
XL³
Legrand
XL³ S 4000 Faceplate supports for XL³ S 4000 enclosures height 2000 mm
REF. 338156
EAN.
3414970900579
Set of 2 faceplate supports for XL³ S 4000 enclosures height 2000 mm
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Set de fixation |
---|---|
Largeur | 22 mm |
Hauteur | 1798 mm |
Profondeur | 20 mm |
---|---|
Matériau | Métal |
Documentation
3 documents
Workshop Book
Technical Sheet
Workshop Book
7 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
PEP
Agreement
LOVAG-IT 18.128
(0.55 Mo)
SELECT AN ACTION