XL³ Power supply aluminium busbar 800A 1600/3200
XL³
Legrand
XL³ Power supply aluminium busbar 800A 1600/3200
REF. 404530
EAN.
3245064045308
VX³, optimized vertical distribution, prefabricated connection kit up to 800A for installation in XL³800 and XL³4000 enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 3200 A |
---|---|
Modèle | Plat |
Flexible | Non |
---|---|
Type de traitement de la surface | Non traité |
Documentation
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION