XL³ Plate for DPX³/DPX-IS 1600 4 Poles horizontal mounting in XL³ S 4000 36 modules enclosures
XL³
Legrand
XL³ Plate for DPX³/DPX-IS 1600 4 Poles horizontal mounting in XL³ S 4000 36 modules enclosures
REF. 338804
EAN.
3414970905222
Plate for installation DPX3/DPX-IS 1600 4 Poles device in horizontal position in XL³ S 4000, 36 modules enclosures, supplied with fixing screws
No price to display
Share
You can compare up to 4 products
Technical characteristics
Largeur | 724 mm |
---|---|
Matériau | Acier |
Type de traitement de la surface | Galvanisé |
Perforé | Oui |
---|---|
Sans halogène | Oui |
Documentation
4 documents
Workshop Book
Instruction Use
Technical Sheet
Workshop Book
5 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION