XL³ Fransfer DPX 1600 draw-out front 725 mm
XL³
Legrand
XL³ Fransfer DPX 1600 draw-out front 725 mm
REF. 404382
EAN.
3245064043823
VX³, optimised vertical distribution, transfer connection kit
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 1600 A |
---|---|
Modèle | Plat |
Flexible | Non |
---|---|
Type de traitement de la surface | Non traité |
Documentation
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION