XL³ Fixing device XL³ 800 cable sleeves 204 28/29 - DPX 250/630 - vertical position
XL³
Legrand
XL³ Fixing device XL³ 800 cable sleeves 204 28/29 - DPX 250/630 - vertical position
REF. 020678
EAN.
3245060206789
XL³, mounting plate for switchgear and protection in cable ducts
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 400 mm |
---|---|
Largeur | 250 mm |
Matériau | Acier |
Type de traitement de la surface | Laqué / peint |
---|---|
Perforé | Oui |
Sans halogène | Oui |
Documentation
1 document
Workshop Book
6 documents
Agreement
LOVAG-IT 12.073
(0.58 Mo)
Agreement
LOVAG-IT 12.075
(0.58 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.067
(0.55 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
Agreement
LOVAG-IT 12.074
(0.59 Mo)
SELECT AN ACTION