XL³ Faceplate for SPX³-V vertical mounting in XL³ S 4000 24 modules enclosures
XL³
Legrand
XL³ Faceplate for SPX³-V vertical mounting in XL³ S 4000 24 modules enclosures
REF. 339452
EAN.
3414970908261
Faceplate for installation of SPX3-V vertical position in XL³ S 4000, 24 modules enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Largeur | 500 mm |
---|---|
Hauteur | 600 mm |
Adapté à la largeur de boîtier | 600 mm |
Matériau | Acier |
---|---|
Finition de la surface | Revêtement par poudre |
Documentation
2 documents
Instruction Use
Technical Sheet
6 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION