LCS³ Management panel 19 inches 1U 2 axes screw fixing
Legrand
LCS³ Management panel 19 inches 1U 2 axes screw fixing
REF. 046520
EAN.
3245060465209
Fitted with radiused plastic cable guide bands for optimum cord protection (bending radius respected). Horizontal and through passage.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Panneau de câblage |
---|---|
Matériau | Autre |
Montage 482,6 mm (19 pouces) | Oui |
Largeur | 482 mm |
---|---|
Nombre d'unités en hauteur (HE) | 1 |