LCS³ Joining kit for 2 enclosures depth 800mm
LCS³
Legrand
LCS³ Joining kit for 2 enclosures depth 800mm
REF. 046338
EAN.
3245060463380
LCS³, Rack and Server Cabinet Equipment
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Ensemble de connexion, latéral |
---|---|
Largeur | 40 mm |
Hauteur | 42 mm |
Profondeur | 723 mm |
Matériau | Acier |
---|---|
Couleur | Noir |
Numéro RAL | 7016 |
Documentation
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION