LCS³ Cable trays for enclosures 3000 x 400 x 54mm
LCS³
Legrand
LCS³ Cable trays for enclosures 3000 x 400 x 54mm
REF. 046470
EAN.
3245060464707
LCS³, Cabling Management Equipment for Rack and Server Rack
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Rail de guidage de câbles |
---|---|
Matériau | Métal |
Montage 482,6 mm (19 pouces) | Non |
Largeur | 400 mm |
---|---|
Nombre d'unités en hauteur (HE) | 0 |
Documentation
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION