This product is obsolete
LCS³ Cable management profile with 10 fiber-optic cable guides for cabinets 43U
LCS³
Legrand
LCS³ Cable management profile with 10 fiber-optic cable guides for cabinets 43U
REF. 446051
EAN.
3414971173002
The cable guides are ideal for achieving clearly ordered and arranged cabling
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Entrée de câble fibre optique |
---|---|
Matériau | Plastique |
Montage 482,6 mm (19 pouces) | Non |
Largeur | 150 mm |
---|---|
Nombre d'unités en hauteur (HE) | 46 |
Documentation
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION