HX³ Bars power supply (4) lateral RDB 250A
HX³
Legrand
HX³ Bars power supply (4) lateral RDB 250A
REF. 404487
EAN.
3245064044875
VX³, optimised vertical distribution, prefabricated connection kit up to 400A for mounting in XL³400 enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 250 A |
---|---|
Modèle | Plat |
Flexible | Non |
---|---|
Type de traitement de la surface | Non traité |
Documentation
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION