DPX³ Motor-driven handle - for DPX 1600 - front operated 48 V
DPX³
Legrand
DPX³ Motor-driven handle - for DPX 1600 - front operated 48 V
REF. 026151
EAN.
3245060261511
DPX³, equipment for ‘moulded case’ power circuit breakers
No price to display
Share
You can compare up to 4 products
Technical characteristics
Finition du mécanisme de commutation | Commande motorisée |
---|---|
Tension d'alimentation de courant nominal à CA 50 Hz | 48-48 V |
Tension d'alimentation de courant nominal à CA 60 Hz | 48-48 V |
Tension d'alimentation de courant nominal CC | 48-48 V |
---|---|
Type de tension d'actionnement | AC/DC |
Documentation
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
SELECT AN ACTION