DMX³ Transfer T2 3200/2500 fixed 725/975 mm draw-out
DMX³
Legrand
DMX³ Transfer T2 3200/2500 fixed 725/975 mm draw-out
REF. 404362
EAN.
3245064043625
VX³, optimised vertical distribution, transfer connection kit
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 3200 A |
---|---|
Modèle | Plat |
Flexible | Non |
---|---|
Type de traitement de la surface | Non traité |
Documentation
3 documents
Technical Sheet
Instruction Use
Instruction Use
SELECT AN ACTION