Skip to main content
Logo print

DMX³ Transfer T2 3200/2500 fixed 725/975 mm

DMX³ Legrand

DMX³ Transfer T2 3200/2500 fixed 725/975 mm

REF. 404360 EAN. 3245064043601

VX³, optimised vertical distribution, connection kit for transfer

No price to display
You can compare up to 4 products

Technical characteristics

Courant assigné In 3200 A
Modèle Plat
Flexible Non
Type de traitement de la surface Non traité

Documentation

3 documents
Technical Sheet
F02026EN-01.pdf pdf (1.8 Mo)
Instruction Use
LE05881AC.pdf pdf (5.76 Mo)
Instruction Use
LE05881AD.pdf pdf (5.76 Mo)