2 position fixing rail XL³ 400-For DPX 125, 160, 250 ER, DPX-IS 250 with plates
XL³
Legrand
2 position fixing rail XL³ 400-For DPX 125, 160, 250 ER, DPX-IS 250 with plates
REF. 020206
EAN.
3245060202064
XL³, rail for mounting switchgear and protection devices in cabinets and enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Rail G |
---|---|
Matériau | Aluminium |
Type de traitement de la surface | Non traité |
Forme de trou | Sans |
Epaisseur de matériau | 1.3 mm |
---|---|
Longueur | 433.5 mm |
Hauteur | 61.2 mm |
Documentation
5 documents
Workshop Book
Instruction Use
Installation Guide
Maintenance Guide
Installation Guide
SELECT AN ACTION