Skip to main content
Logo print

Three Phase UPS | Legrand Ghana

Three Phase UPS

The three-phase UPS are equipment ranging from 10 Kva to 400 Kva, these are high power equipment that ensure uninterruptible power for large companies, they can be found in different powers according to the requirements that companies need for certain projects in particular. These equipments are accompanied by battery systems that are the ones that give autonomy according to the time that the UPS needs to be delivering energy.

ups

High performance, uninterruptible service and energy efficiency


The wide diffusion of UPS systems generally stems from an increasing dependence on electricity and the need to protect a range of equipment, data and processes that are crucial to companies. Power electronics is focused on the design and development of static UPS with increasing performance, which provide adequate energy saving along with lower environmental impact.

single-phase UPS range

Legrand UPS: distinguishing characteristics


High performance: The innovative design and high quality of the components used enable our UPS to achieve up to 96,5% efficiency, leading to significant energy savings.

Environmentally sustainable products Efficient: UPS built with maximum attention to detail. Moreover, Legrand has developed an innovative testing system which reduces the energy consumed for each device manufactured.

Advanced technology: The On-line Double Conversion technology ensures a top quality power supply and maximum energy efficiency

UPS

Three Phase UPS Categories


Conventional: On-line double conversion UPS with DSP microprocessors for precise, constant control of all measurements and of the power factor correction circuit (PFC). Transformer-free technology for high quality energy output with up to 96% efficiency.

Modular: Modular UPS enable the power supply to be sized exactly to requirements, without precluding any future expansion. They are made up of “standard” modules that can be added to existing configurations to increase their power or backup time. Their innovative modular system, provides the highest possible level of redundancy.

keor_compact

KEOR COMPACT

On-line Double Conversion. It delivers a rated power of 10-15-20 kVA

keor_t_evo

KEOR T EVO

On-line Double Conversion able to provide with continuity the rated power of 10-15-20-30-40-60 kVA. It is also available in a compact version with a power range of 10-15-20 kW.

keor_hp

KEOR HP

On-line Double Conversion with PWM high frequency and with the possibility to be connected in parallel to have N+X redundancy up to total 6 units.

keor_hpe

KEOR HPE

On-line Double Conversion with 3-Level IGBT technology, PWM high frequency and with the possibility to be connected in parallel to have N+X redundancy up to total 6 units.

keor_xpe

KEOR XPE

Keor XPE is a complete Scalable UPS System based on 250 kVA or 300 kVA power units and can reach up to 2.1 MVA nominal power.

TRIMOD MCS

TRIMOD MCS

The MCS series is designed in compliance with EN 50171 and is the ideal solution for installation in buildings subject to fire safety regulations.

KEOR MOD

KEOR MOD

Ideal solution for all critical computer applications such as DATA CENTERS. It delivers a rated power from 25 to 250kW, each unit can be connected in parallel to identical or different units up to 600 kW.

TRIMOD HE

TRIMOD HE


On line double conversion with PWM High-Frequency technology, modular architecture with the possibility to have N+X redundancy.

ups_catalog

UPS Legrand Catalog

Uninterruptible Power Supply 

DISCOVER MORE
title
PLAY

KEOR MOD

A three-phase uninterruptible power supply on line double conversion with PWM High-Frequency technology, modular architecture