Skip to main content
Logo print

DLPlus mini-trunking and skirting | Legrand Ghana

DLPlus mini-trunking and skirting

Data center

A complete distribution offer


DLPlus mini-trunking allows distribution and tap-off of the various wires and cables in an electrical installation in complete safety: they conform to standard EN 50085-2-1.

They have a white finish, are supplied in lengths of 2.10 m, and are available in the following versions:

  • 1 compartment without adhesive: from 20 x 12.5 mm to 40 x 20 mm
  • 1 compartment with adhesive: 20 x 12.5 and 32 x 16 mm
  • 2 compartments: 20 x 12.5 and 32 x 12.5 mm
  • 3 compartments: 60 x 20 and 75 x 20 mm

 

Racks and cooling

Cable holding system: easier installation


1 and 2-compartment mini-trunking units have a device for holding the cables in place.

This ensures quick, reliable installation with the greatest of ease: the cables stay in place all along the installation, making it much easier to fit the cover in particular.

SEE THE BROCHURE:

Dedicated accessories: optimum configuration


For complete freedom of configuration with an attractive appearance, DLPlus mini-trunking comes with a wide range of variable cable management accessories: internal angle, external angle, flat angle, T-junction, cover joint, end piece, etc.

It can be equipped with dedicated installation supports for integrating Mosaic or
surface-mounting wiring accessories.

Documents related to Cablofil


Cablofil Catalog
pdf40.07 MB
Cable Trays for Industrial Infraestructures
pdf1.29 MB
Brochure FASCLIC+
pdf5.46 MB
Cable management in Data Center
pdf1 MB
Accesories for wiremesh Cable Trays
pdf780.16 KB
Technical Guide Cablofil
pdf2.11 MB
Guide for Tunnels
pdf1.19 MB
Brochure rail strut
pdf4.48 MB

e-cat_internacional

International E-catalog

Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).

DISCOVER MORE