Skip to main content
Logo print

Industrial cabinets and enclosures | Legrand Ghana

Every environment has its own dedicated range

Install metal Atlantic in premises that have no special requirements (public buildings, equipment rooms, etc) and stainless steel Atlantic in corrosive environments (chemical industries, paper mills, etc) or where strict hygiene is required (kitchens, laboratories, etc). Choose Marina 2 for corrosive environments and sites subject to stringent climate requirements: petrochemical industry, outdoor car parks, etc. Opt for Altis in commercial and industrial premises such as offices, hospitals, assembly workshops, shared bathrooms, etc.

atlantic

Cabinets Legrand: Suitable for all types of site


Adaptable, weatherproof & robust

The weatherproof seal and strength of the range of Atlantic metal cabinets (supplied with plain plate) means they are suitable for use on a wide range of sites.

Ideal for use on any commercial or industrial site where rugged, weatherproof cabinets are needed and there is no excessive corrosion (office buildings, shopping centres, hotels, workshops, warehouses, outdoor car parks, camp sites, etc.)

Atlantic cabinets

Atlantic metal & stainless steel cabinets


Guaranteed IK 10 (standard IEC 62262) the Atlantic cabinets offer is available in 3 families to give you the adaptability you need:

  • IP 55/IP 66 metal Atlantic benefits from numerous ingenious installation features and is very easy to assemble, thanks to a wide range of accessories.
  • IP 66 stainless steel (304L or 316L) Atlantic has excellent resistance to corrosion and is compatible with numerous metal Atlantic accessories.
  • IP 66 and 69 food grade stainless steel (304L) Atlantic offers features such as being easier to clean and prevention of dust accumulation: no dead zone or cavity, 30° sloping roof, wall-spacer brackets, etc.

A cabinet for every space: commercial or industrial, for the most demanding environments

ATLANTIC METALLIC

ATLANTIC METALLIC

IP66 with one door according to IEC 60529, IK 10 according to IEC 62262 (EN 501 02). UL certification (1 door Nema 4X) CSA, Bureau Veritas, TUV. Textured polyester coating (80 μ). Excellent resistance to corrosion and climatic agents.

atlantic inox

ATLANTIC INOX

IP 66 according to IEC 60529 standard. IK 10 according to IEC 62262 EN 501 02. UL, CSA, Bureau Véritas, LRS certifications. LCIE N° 17079010 A. Nema 4X according to UL. Inox 304 L.

marina cabinet

Marina cabinets & enclosures


Designed in fibreglass reinforced polyester, Marina 2 cabinets and enclosures are guaranteed IP 66/IK 10 (standard IEC 62262).

Numerous sizes are available for total flexibility of installation to suit your needs: from 1460x800x463 to 1860x800x463 mm for enclosures, and 300x220x160 to 1220x810x300 mm for cabinets.

With an RAL 7035 grey finish and equipped with a reversible door, cabinets and enclosures come with dedicated equipment and accessories: base, roof, rails, plain plate, joining or assembly kit, etc.

atlantic_catalog

Atlantic Cabinet Catalog

 The Atlantic cabinets offer is available in 3 families to give you the adaptability you need

DISCOVER MORE
title
PLAY

IP 66 Industrial Cabinets

Strengh simplicity adaptability A comprehensive range - 27 differente sizes