Skip to main content
Logo print

Electrical Cabinets | Legrand Ghana

Electrical cabinets for residential and small commercial spaces

You can choose from numerous cabinet solutions (Practibox S, Drivia, Plexo³, etc.), ensuring you’ll find the answer for residential and commercial places. Created with a simple modern design, they make it easy to wire up and operate your installations.

electrical cabinets

Quality and safety, easy to install


Designed to house devices of diverse functions from protections to automation components, they provide solutions to the most demanding residential and tertiary requirements. Compatible with DIN mechanisms.

Each line of Legrand panels adapts to different needs: installation, design and closed or open spaces. Know more about the main lines of Legrand cabinets: Drivia, Practibox S, Practibox3 and Plexo.

practibox s

Practibox S


A well-designed range of cabinets, from 4 to 72 modules, with a timeless streamlined design which blends in harmoniously at home and in the workplace.

Thanks to an extensive offer scope, Practibox S cabinets adapt to any configuration regardless of the type of installation (surface-mounted or flush-mounted). Impact and glow wire resistant up to 650°C or 850°C, they comply with all the criteria in the standard.

drivia

Drivia


Designed for residential and small commercial sites.

Available with 1, 2, 3 or 4 rows, 18 or 13 modules wide, these cabinets benefit from an array of innovative features which simplify wiring and installation and ensure good performance.

All component parts of the cabinet have ingenious features which optimise wiring and product mounting: reversible chassis, terminal blocks and rails which can be removed without tools, rails which can be inclined downwards for easy installation.

Practibox3

Practibox³


Elegance and functionality

Practibox³ flush-mounting distribution cabinets for the residential and small commercial sectors have a meticulous design and a neat finish.

Available in several cabinet sizes from 1 to 4 rows, with capacity of 8/12 modules or 18 modules per row, the cabinets are supplied with a white or smoked transparent door and with screw connection earth and neutral terminal blocks.

Plexo

Plexo³


Weatherproof cabinets

With capacity from 2 to 72 modules, the IP 65/IK 09 weatherproof Plexo³ offer can meet myriad configuration needs. 

The multifunction cable sleeve allows you to install additional functions: 16 A and 32 A P17 Tempra Pro industrial sockets with standard fixing centres, flush-mounted IP 55 Plexo sockets, Osmoz control units, DIN rail at the back of the cable sleeve, etc.

Residential Cabinets Documents


PRACTIBOX S BROCHURE: A WELL-DESIGNED RANGE OF CABINETS
pdf3.2 MB
DRIVIA™ BROCHURE: INNOVATION AT YOUR SERVICE
pdf4.36 MB
PLEXO³ BROCHURE
pdf4.49 MB
PRACTIBOX³ BROCHURE: ELEGANCE & FUNCTIONALITY
pdf3.46 MB
residencial_cabinets
title
PLAY

Practibox S

Well-designed, because it fits in installation practices throughout the world, allowing everyone to appreciate

din_devices

DIN devices

Know more about Legrand's DIN rail products: for protection, such as thermomagnetic switches, differential switches and control and management products such as timers, contactors

DISCOVER MORE
catalogues legrand brochures documentation

DOCUMENTATION

where to buy legrand

OUR DISTRIBUTORS