Skip to main content
Logo print

Single Phase UPS | Legrand Ghana

Single Phase UPS

Legrand offers a complete UPS system solution to meet all the needs of installations in different sectors such as services, telecommunications, commerce, health, industry, among others. It incorporates an environmentally friendly approach to technological development and to cope with a constantly changing market, ensuring maximum continuity in all installations.

ups

High performance, uninterruptible service and energy efficiency


The wide diffusion of UPS systems generally stems from an increasing dependence on electricity and the need to protect a range of equipment, data and processes that are crucial to companies. Power electronics is focused on the design and development of static UPS with increasing performance, which provide adequate energy saving along with lower environmental impact.

single-phase UPS range

Single-phase UPS range


The Legrand single-phase UPS range is comprehensive and complete, with solutions that meet the demands of different application sectors, from domestic to tertiary. The range is available from 25 W up to 10 kVA and is divided into 2 types of products:

  • Consumer and Line interactive
  • On-Line double conversion

These are compact UPS, easy to install and configure and provide an excellent high quality/price ratio together with the guarantee of a long-term investment. They are equipped with LED indicators that provide monitoring of the UPS status, whilst guaranteeing protection of the devices connected to the same. The Line Interactive products are equipped with a filtering and stabilizing circuit (AVR: Automatic Voltage Regulator).

UPS

Single Phase UPS Categories


Consumer and Soho: Compact, easy to install and configure. They provide total, reliable protection of the installation, an excellent quality/price ratio and guarantee of a lasting investment.

Conventional: On-line double conversion UPS with DSP microprocessors for precise, constant control of all measurements and of the power factor correction circuit (PFC). Transformer-free technology for high quality energy output with up to 96% efficiency.

Modular: Modular UPS enable the power supply to be sized exactly to requirements, without precluding any future expansion. They are made up of “standard” modules that can be added to existing configurations to increase their power or backup time. Their innovative modular system, provides the highest possible level of redundancy.

new_keor_multiplug

KEOR MULTIPLUG

- Replaceable fuse in case of short-circuits - LED indicators - USB Charger - Available outputs sockets in German or French type

keor_dc

KEOR DC

UPS designed to provide the continuity of operation in case of power failure to all Internet connected devices such as modem, router, cordless or VoIP phones.

keor_sp

KEOR SP

Mute Button (Silent) - Internal AVR (automatic voltage regulator) - USB Port - Output sockets available for IEC, French or German standards

KEOR SPE TOWER

KEOR SPE TOWER

pure sinewave output. It delivers a rated power from 750 to 3000 VA, is managed by a microprocessor, is equipped with integrated self-diagnostics and works on cold-start.

KEOR PDU

KEOR PDU

t is specifically designed for installation in 19" panels and racks. IT is equipped with devices to protect against full battery discharge, overloads and short circuits.

DAKER DK PLUS

DAKER DK PLUS

Conventional single-phase UPS - Power from 1 to 10 kVA - 0.9 power factor for 1000-3000, 1 for 5000-10000 - On-Line double conversion VFI-111 - User-friendly display

KEOR LP

KEOR LP

- Single-phase UPS - Power from 1 to 3 kVA - VFI-SS-111 on-line double conversion - RS232 communication port - LAN / SNMP connectivity - Uptime can be extended with additional battery cabinets 

KEOR S

KEOR S

s the perfect UPS to protect and supply loads in the industrial fields. Two different models are available as internal configuration.

MEGALINE

MEGALINE

On Line Double Conversion type, modular architecture, with the possibility of N+X redundant configuration.

MEGALINE RACK

MEGALINE RACK

Delivers a rated power from 1250 to 5000VA, equipped with valve-regulated hermetic-type accumulator batteries, contained inside the UPS in a specific compartment or in one or more external cabinets

ups_catalog

UPS Legrand Catalog

Uninterruptible Power Supply 

DISCOVER MORE
title
PLAY

KEOR DC

UPS for Modem/Router and connected devices