Skip to main content
Logo print

Electrical distribution busbar trunking systems | Legrand Ghana

Electrical distribution busbar trunking systems

Busbar systems

Data center

LBplus - distribution of lighting and low power


LBplus is the trunking range for distributing lighting and power between 25 and 63 A. Dedicated 10 A, 16 A and 25 A connectors are used to create junctions or supply different load types with electricity.

  • IK 07 degree of impact resistance
  • IP 55 protection index

 

Racks and cooling

LBplus data


The new LBplus data trunking has been designed for distribution and lighting in the commercial sector.
LBplus data has the same electrical and mechanical characteristics as the standard range, which can distribute power and data from 25 A to 63 A, and uses the same installation accessories as LBplus.
It incorporates a BUS which can be used for lighting management in association with lighting management solutions compatible with DALI and 1-10 V protocols.

SEE THE BROCHURE:

Minisbarre (MS) trunking


The compact solution for medium power distribution: 63 A, 100 A and 160 A.
Its characteristics and the wide range of accessories and junction boxes available make the MS range the best choice for all medium power applications in the commercial sector.
With the MS range, you can be certain that the power will be distributed safely, with the best possible performance.

  • Aluminium or copper conductors
  • Conforming to standards EN 60439-1 and 2
  • IP 40 or IP 55 with joint or outlet covers
SEE THE BROCHURE:

Medium rating (MR)


Performance and functionality for medium power applications, with electrical distribution busbar trunking system from 160 A to 1000 A.
The MR (Medium Rating) range is dedicated to distributing power in medium-sized and large installations, in tall buildings or commercial establishments (banks, insurance companies, offices, etc).

  • Galvanised aluminium alloy conductors
  • Conforming to standards EN 60439-1 and 2
  • IP 52 or IP 55 with protection
  • IK 10
  • Elements can be fitted with fire-retardant cable feedthroughs

Super compact (SCP)


Power solutions for industrial and commercial applications from 630 A to 6300 A.

Protected compact busbar trunking with or without tap-off outlets:

  • 1 or 2 copper or aluminium busbars
  • IP 55
  • Galvanised sheet steel: Th. 1.5 mm
  • Excellent mechanical strength and good heat dissipation
  • Completely closed structure, ensuring total protection against direct contact
  • Compact dimensions to optimise cable management and use of the space available

e-cat_internacional

International E-catalog

Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).

DISCOVER MORE