Skip to main content
Logo print

Power Distribution | Legrand Ghana

Power, control and energy savings

Legrand seeks to contribute to the reduction of electricity expenses by proposing solutions that guarantee solutions that ensure safety, continuity of service and power quality.


Transform and Secure

Legrand offers the following types of equipment :

Capacitor banks

Capacitor banks


Thanks to a wide range of capacitor banks, Legrand offers reactive energy compensation products. 

Transformers

Transformers


A wide range of transformers allows receiving and transforming electricity to power buildings. 

UPS

UPS


Also called inverters and source inverters, ensure the "Continuity of service" in building operations. 

Source inverters

Source inverters


Legrand has Intelligent Control Unit products capable of managing up to 3 devices remotely

Lightning arresters

Lightning arresters


This protection limits the overvoltages generated by lightning strikes or electrical maneuvers in medium voltage to avoid damage to sensitive equipment.


Distribute and Dispatch

Legrand's offer consists of the following types of equipment :

Electrical conduits

Electrical conduits


Legrand offers different branches made of aluminum or copper. 

Cabinets

Cabinets


As part of the distribution, Legrand offers its customers a wide range of cabinets to suit all types of projects. 

Electrical distributors

Electrical distributors


These Legrand products allow the distribution of cables to the cabinets or switch boxes.

Switch boxes

Switch boxes


Legrand offers a wide range of different types of switch boxes to suit different environments. 


Protect and Isolate

Legrand offers a large selection of circuit breakers and disconnectors :

Circuit breakers

Circuit breakers


Legrand offers 3 main types of circuit breakers: modular up to 125 Amoulded case up to 1600 A and open up to 6300 A.

Disconnectors

Disconnectors


Legrand disconnect switches offer small footprint and visibility of circuit isolation.


Mesure and Control

Legrand's offer to measure and control is the following :

Load shedders

Load shedders


For all electrical installations, Legrand offers single-phase and three-phase load shedders. 

Measuring units

Measuring units


For the residential and commercial sectors, Legrand has the EMDX3 modular metering line that can be mounted on the door or on the faceplate and the Eco meter line that can be standard or connected.

Suppervision systems

Suppervision systems


This Legrand product line allows to visualize the status of the installation. Either locally or remotely, from a smartphone or tablet. 

Meters

Meters


This Legrand product line allows to control the energy consumption of buildings. In addition, these control devices can be mounted on doors or rails.


Power and Charge

Legrand's offer is varied, the products are the following :

Industrial Sockets

Industrial Sockets


To supply different voltages to equipments.

Charging station

Charging stations


The offer of Legrand is Green up for charging electrical vehicles. 


Why choosing Legrand products?

Power distribution Energy management

Energy Management

Legrand's Energy Management System (EMS) enables the precise management, measurement and use of energy within a building, as well as complete control of all activities in order to improve performance and anticipate possible failures, ensuring reliability and continuity of service.

Power distribution Energy efficiency

Energy efficiency

Everyone is interested in finding the most effective ways to save energy and reduce costs. Thanks to our expertise and experience, Legrand has developed a range of products that can help businesses and consumers become more energy efficient. Legrand improving lives.

Power distribution Securirty and Continuity of service

Security and continuity of service

The power and its distribution must be mounted in such a way that it meets safety requirements and performs its functions optimally. Continuity of service is assured by  limiting power supply interruptions, performing hot interventions when possible and reducing intervention times.

Our Power Distribution Offer


Drivia Legrand

Drivia with Netatmo

DX3 Legrand

DX³ offer

Green Up Legrand

Electric vehicle charging stations

catalogues legrand brochures documentation

DOCUMENTATION

where to buy legrand

OUR DISTRIBUTORS