XL³ Wire base lexic 2 L2 phase - 1,5 Module
XL³
Legrand
XL³ Wire base lexic 2 L2 phase - 1,5 Module
REF. 404519
EAN.
3245064045193
HX³, optimized horizontal distribution, support base for DX³ for installation in XL³ cabinets and enclosures
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 125 A |
---|---|
Nombre de pôles | 1 |
Finition adaptateur de barres collectrices | Non |
Finition appareil encastré | Non |
---|---|
Type de raccordement du circuit principal | Raccordement par borne à ressort |
Documentation
4 documents
Workshop Book
Maintenance Guide
Installation Guide
Installation Guide
SELECT AN ACTION