XL³ VX³ IS233 base to supply DPX³ 630 3 pole with or without RCD in XL³ cabinet vertical distribution
XL³
Legrand
XL³ VX³ IS233 base to supply DPX³ 630 3 pole with or without RCD in XL³ cabinet vertical distribution
REF. 404616
EAN.
3245064046169
VX³IS223 base for DPX³ with or without differential. For mounting on functional columns. Power supply via clamps. Automatic upstream connection. Downstream connection via front sockets.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 630 A |
---|---|
Nombre de pôles | 3 |
Finition adaptateur de barres collectrices | Non |
Finition appareil encastré | Non |
---|---|
Type de raccordement du circuit principal | Raccordement par borne à ressort |
Documentation
6 documents
Workshop Book
Technical Sheet
Instruction Use
Installation Guide
Maintenance Guide
Installation Guide
SELECT AN ACTION