XL³ VX³ IS233 base to supply DPX³ 250 3 pole without RCD in XL³ cabinet vertical distribution
XL³
Legrand
XL³ VX³ IS233 base to supply DPX³ 250 3 pole without RCD in XL³ cabinet vertical distribution
REF. 404622
EAN.
3245064046220
VX³ IS233 base to supply DPX³ 250 3 pole without RCD in XL³ cabinet vertical distribution
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 250 A |
---|---|
Nombre de pôles | 3 |
Finition adaptateur de barres collectrices | Non |
Finition appareil encastré | Non |
---|---|
Type de raccordement du circuit principal | Raccordement par borne à ressort |
Documentation
6 documents
Workshop Book
Technical Sheet
Instruction Use
Installation Guide
Maintenance Guide
Installation Guide
SELECT AN ACTION