XL³ IP30 finishing kit for XL³ S 630 enclosures height 1200 mm
XL³
Legrand
XL³ IP30 finishing kit for XL³ S 630 enclosures height 1200 mm
REF. 337963
EAN.
3414970928917
Set of two finishing pieces vertical mounting for XL³ S enclosures height 1200 mm
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Profil quadrillé |
---|---|
Largeur | 36.75 mm |
Hauteur | 1273.5 mm |
Profondeur | 17 mm |
Matériau | Métal |
---|---|
Couleur | Blanc |
Numéro RAL | 9003 |
Documentation
1 document
Instruction Use
6 documents
Agreement
LOVAG-IT 18.130
(0.56 Mo)
PEP
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION