XL³ Functionnal uprights for XL³ S 630 external cable sleeve height 900 mm
XL³
Legrand
XL³ Functionnal uprights for XL³ S 630 external cable sleeve height 900 mm
REF. 337987
EAN.
3414971090293
Set of two functional uprights , perforated for fixing equipment in XL³ S 630 cable sleeve height 900 mm
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Set de fixation |
---|---|
Adapté à la hauteur de construction du boîtier | 900 mm |
Largeur | 75 mm |
Hauteur | 900 mm |
---|---|
Profondeur | 50 mm |
Matériau | Métal |
Documentation
6 documents
Agreement
LOVAG-IT 18.130
(0.56 Mo)
PEP
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION