XL³ Copper-clad aluminum bar 1250A - length 1800 mm - C profile and automatic connections
XL³
Legrand
XL³ Copper-clad aluminum bar 1250A - length 1800 mm - C profile and automatic connections
REF. 404604
EAN.
3245064046046
Copper-clad aluminum bar 1250A - length 1800 mm - C profile (rear side) and automatic connections (front side)
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 1250 A |
---|---|
Modèle | Profil |
Longueur | 1800 mm |
Flexible | Non |
---|---|
Type de traitement de la surface | Étamé |
Documentation
5 documents
Workshop Book
Technical Sheet
Maintenance Guide
Installation Guide
Installation Guide
SELECT AN ACTION