XL³ Aluminium bar 630A height 1600 mm
XL³
Legrand
XL³ Aluminium bar 630A height 1600 mm
REF. 404432
EAN.
3414971007314
VX³, optimised vertical distribution, 630A aluminium busbar component for mounting in XL³ cabinets
No price to display
Share
You can compare up to 4 products
Technical characteristics
Courant assigné In | 630 A |
---|---|
Modèle | Profil |
Longueur | 1750 mm |
Largeur | 30 mm |
Hauteur | 20 mm |
---|---|
Flexible | Non |
Type de traitement de la surface | Étamé |
Documentation
2 documents
Technical Sheet
Technical Sheet
SELECT AN ACTION