TV plug male + female diameter 9.52mm
Legrand
TV plug male + female diameter 9.52mm
REF. 091017
EAN.
3245060910174
Distribution equipment for television in the home
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Prise (Plug) |
---|---|
Type de connecteur | Autre |
Fiche coudée | Non |
Type de connexion | Autre |
Type de câble | Autre |
Encastrement isolé | Oui |
---|---|
Largeur | 15 mm |
Hauteur | 15 mm |
Profondeur | 49.5 mm |
Documentation
1 document
Instruction Use
SELECT AN ACTION