Transcab PVC Open Slot Grey Panel Trunking Cover 25mm x 2m Length
Transcab
Legrand
Transcab PVC Open Slot Grey Panel Trunking Cover 25mm x 2m Length
REF. 037011
EAN.
3245060370114
The Transcab cover is a sleek, durable accessory that offers extensive coverage and easy installation. Its robust protection and non-halogenated design make it ideal for industrial cable management.
No price to display
Share
You can compare up to 4 products
Technical characteristics
Pour largeur de canal | 25 mm |
---|---|
Longueur | 2000 mm |
Sans halogène | Non |
---|---|
Couleur | Gris |