Telephone splitter patch cord 4 RJ45 home network 0.3m
Legrand
Telephone splitter patch cord 4 RJ45 home network 0.3m
REF. 413204
EAN.
3245064132046
Patch panels for multimedia equipment
No price to display
Share
You can compare up to 4 products
Technical characteristics
Finition raccordement 1 | Douille (femelle) |
---|---|
Type de connecteur raccordement 1 | RJ45 8(8) |
Finition raccordement 2 | Douille (femelle) |
Type de connecteur raccordement 2 | RJ45 8(8) |
---|---|
Longueur | 0.3 m |
Couleur de gaine | Noir |