Telephone patch cord home network 0.18m
Legrand
Telephone patch cord home network 0.18m
REF. 413201
EAN.
3414970766274
Patch panels for multimedia equipment
No price to display
Share
You can compare up to 4 products
Technical characteristics
Finition raccordement 1 | Douille (femelle) |
---|---|
Type de connecteur raccordement 1 | RJ45 8(8) |
Finition raccordement 2 | Douille (femelle) |
Type de connecteur raccordement 2 | RJ45 8(8) |
---|---|
Longueur | 0.18 m |
Couleur de gaine | Gris |