Telephone illuminated bell - IP 31 - IK 07
Legrand
Telephone illuminated bell - IP 31 - IK 07
REF. 041546
EAN.
3245060415464
Illuminated telephone bell for noisy premises or for hearing-impaired people
No price to display
Share
You can compare up to 4 products
Technical characteristics
Couleur du boîtier/corps | Blanc |
---|---|
Matériau du boîtier/corps | Plastique |
Volume | 90 dB |
Fréquence du signal sonore | 50-60 Hz |
Tension nominale (Un) | 207-253 V |
---|---|
Type de courant | AC |
Classe de protection (IP) | IP31 |
Radioguidé | Non |
Documentation
1 document
Instruction Use
1 document
PEP
SELECT AN ACTION