Switch with fuse - surface mounted - 1P+N - 20 A - light grey
Legrand
Switch with fuse - surface mounted - 1P+N - 20 A - light grey
REF. 046162
EAN.
3245060461621
Open transformers- switch with fuse 20a 1p+n 8,5x31,5
No price to display
Share
You can compare up to 4 products
Technical characteristics
Tension nominale | 250 V |
---|---|
Mode de pose | Rail DIN |
Pour taille de fusible | Autre |
Nombre de pôles | 1 |
---|---|
Pôle neutre sectionné simultanément | Oui |
Classe de protection (IP) | IP20 |