Splitter TV 1 female input + 2 male outputs Ø9.52mm
Legrand
Splitter TV 1 female input + 2 male outputs Ø9.52mm
REF. 091005
EAN.
3245060910051
Distribution equipment for television in the home
No price to display
Share
You can compare up to 4 products
Technical characteristics
Modèle | Prise (Plug) |
---|---|
Type de connecteur | Autre |
Fiche coudée | Non |
Type de câble | Autre |
Encastrement isolé | Non |
Largeur | 15 mm |
---|---|
Hauteur | 34 mm |
Profondeur | 52.5 mm |
Couleur | Acier |
Documentation
1 document
Instruction Use
SELECT AN ACTION