Signalling card with 2 red and green LEDs - 12-48V
incendie
Legrand
Signalling card with 2 red and green LEDs - 12-48V
REF. 038089
EAN.
3245060380892
Accessory for safety cabinet
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d’accessoires électriques | Carte |
---|---|
Type d’accessoires mécaniques | Autre |
Accessoire | Oui |
Largeur | 30 mm |
Hauteur | 15 mm |
---|---|
Profondeur | 59 mm |
Sans halogène | Oui |
Documentation
1 document
Instruction Use
SELECT AN ACTION