Side cover 1650 x 900 mm
Legrand
Side cover 1650 x 900 mm
REF. 980824
EAN.
3414970489265
Additional equipment for rack or tower UPS
No price to display
Share
You can compare up to 4 products
Technical characteristics
Type d'accessoire/pièce détachée | Autre |
---|---|
Accessoire | Non |
Pièce détachée | Oui |
Courant nominal | 0 A |
---|---|
Puissance nominale | 0 VA |
Capacité | 0 Ah |
Documentation
1 document
Technical Guide
1 document
White Book
SELECT AN ACTION