Sfera Flush-mounting box tear-resistant steel for Sfera Robur - 3 module
Sfera
Bticino
Sfera Flush-mounting box tear-resistant steel for Sfera Robur - 3 module
REF. 350130
EAN.
8005543446980
Flush-mounting box tear-resistant steel for Sfera Robur - 1 module
No price to display
Share
You can compare up to 4 products
Technical characteristics
Hauteur | 297 mm |
---|---|
Largeur | 102 mm |
Profondeur | 50 mm |
---|
Documentation
1 document
Instruction Use
SELECT AN ACTION